??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24490.0011 Tommy Screw
HELP_VARIABLE
Company
Halder
Description
EH 24490. - Tommy Screws with fixed pin, DIN 6304 / without Thrust Pad, form E
Bill of material
24490.0011 Tommy Screw
BESTNR
Ref. No.
24490.0011
AUS
Version
without thrust pad, form E
D1
Thread
M10
L1
70 mm
D2
18 mm
D3
8 mm
L2
14 mm
L3
80 mm
L4
50 mm
G
Weight
85 g
Embedded user actions